adorne® Night Light, Half-Size, White
AANLM14
adorne Collection
adorne® Night Light, Half-Size, White is rated
out of
5 by
11.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$31.88 USD
Perfect for hallways, kids' rooms, or anywhere a little bit of light can provide extra comfort and visibility. At night, the device provides a gentle glow, while built-in ambient light level sensors ensure the LED's invisible when the space is well-lit. Easily toggle through four levels to match the light to your need or preference, simply by pushing the square in the upper right-corner.
Size
Half
- Full
- Half
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- The Half-Size Nightlight is designed to be installed next to another adorne device in a single Wall Plate.
Specifications
General Info
| Color | White | ||
| Type | Nightlight | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Standard | CULUS, ETL Listed | ||
| UPC Number | 785007022582 |
Dimensions
| Product Depth US | 0.9 in | ||
| Product Height US | 1.8 in | ||
| Product Width US | 1.4 in |
Technical Information
| Battery | Not Required | ||
| Compatibility | Residential Wiring | ||
| Connection Type | Internal Pressure Plates | ||
| Lamp Type | LED | ||
| Lens Color | Clear | ||
| Lens Material | Thermoplastic | ||
| Terminals | Screw |
Resources
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Customer CAD PDF
Cutsheet
Reviews
Rated 2 out of
5
by
Mountainman from
Ok
First of all, the product doesn’t mention it’s turned on/off by ambient light levels. Since you’re installing it typically during the day, your first thought is that it’s defective because it’s not turning on. Caused some frustration and extra research. Secondly, I miss the old version that installed under the light switch for an even more space saving design, this mismatches my magnesium finish and is more old school than the discontinued version. Lastly, it flickers on the highest setting. For a $30 nightlight, not impressed!
Date published: 2024-08-06
Rated 4 out of
5
by
Sellers from
Works as a nightlight
It has multiple brightness levels, and appears bright enough to illuminate the room. Wish I could pair it with a single 110V outlet but that is not the fault of this unit. If I had to design the room again, I might have paired it with a 1/2 height light vanity switch or room switch however my room is sensor driven
Date published: 2020-11-24
Rated 5 out of
5
by
RandyH from
Nice design
Nice design in that it doesn't use one of the outlets for power, 3 brightness settings, looks great! Note outlet must be installed sideways to accommodate the night light, but since they're square nobody notices the difference.
Date published: 2023-05-11
Rated 5 out of
5
by
Brian Copps from
Sheek design and superb functionality
This nightlight allows for stylish implementation. It blends right in wall during the day yet during the night it functions to perfection. No need to buy plug in nightlight.
Date published: 2022-06-18
Rated 5 out of
5
by
Q from
Overall nice
Stylish and elegant. The front is not really white as its wall plate, more of an opaque white.
Date published: 2022-08-17
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can the light sensor be adjusted? I'd like to adjust the sensor to turn off based on the lighting in the room it's installed. Right now, I have to shine a flashlight on it to auto turn-off.
Thank you for your inquiry. The adorne half size night light offers the following:
OPERATION
• Push button changes light levels from off, low, medium, and high.
• Light sensor automatically controls night light based on ambient light conditions
If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-12-17
this is a 3 way switch?
yes
Date published: 2024-11-14
From the video this appears to be a night light that can be removed and plugged back in. Does that mean that it is both wired and battery-powered, the latter charging when plugged in?
Hello, This device is a wired, in-wall nightlight. The AARNL2 however can function as a nightlight or as a removable flashlight module.
Date published: 2025-10-03
Can this half-size nightlight be used with ARTRUSB156ACW4 in a 2-gang wall plate?
I don't believe so. The night light and one square ARTR152W4 outlet fit into a AWP1G3WH4 1+ wall plate.
Date published: 2024-11-04
What is the color temperature of the light (warm/cool) and is it adjustable?
Hello Dustin,
Kelvin temperature ratings:
MIN - 5500K
MID - 6000K
MAX - 6500K
The push button located at the top right will allow you to change between the Min, Mid & Max light level settings.
Date published: 2024-11-14
I want to install the half nightlight with a half light switch. I have a two wire set up. Should I attach the night light first? Can’t I install wall wires to the half light switch and the nightlight wires directly to half switch using second opening?
The Nightlight will require a HOT and a separate NEUTRAL wire to operate correctly by the ambient light and not be controlled by the switch. You can bring the HOT from the switch to the nightlight, but it will need a NEUTRAL wire connected to it.
Date published: 2024-11-06
Can I use this night light in place of a light switch terminal that is no longer needed? Will the wiring for the switch be sufficient?
The nightlight will require a HOT and a NEUTRAL wire to function properly.
Date published: 2024-10-24
How many lumens does this night light give off at each light level?
The nightlight output in lumens is:
Low - 8
Med - 16
High - 24
Date published: 2024-11-15
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AALSL6 | adorne Collection
Always find your switch with ease, even in the dark.
$6.27
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AARNL2 | adorne Collection
An in-wall nightlight that can be popped out for use as a flashlight if portable light is needed.
$68.74
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$8.17






