adorne® Blank, Half-Size, Graphite
AABK1G4
adorne Collection
adorne® Blank, Half-Size, Graphite is rated
out of
5 by
16.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$4.69 USD
Use the blank insert with a half-sized adorne device to give the project a complete, finished look.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Graphite | ||
| Product Type | Blank Insert | ||
| Material | Polycarbonate | ||
| Finish | Metallic | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Construction | Plastic | ||
| Wall Plate Type | Blank | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007234824 |
Dimensions
| Product Depth US | 0.89 in | ||
| Product Height US | 1.77 in | ||
| Product Width US | 0.96 in |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 1 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources
Installation Instructions
Brochure
Supporting Document
Cutsheet
Reviews
Rated 4 out of
5
by
PCKnappenberger from
adorne Blank, Half-Size
The product works well. I wish there were a full-size blank available.
Date published: 2023-04-13
Rated 5 out of
5
by
F Duke from
Finishing touch
Great product, worked great and helped finish the room
Date published: 2026-06-12
Rated 5 out of
5
by
Anonymous from
Design, design, design
It is built to last, made from high-quality materials, and very easy to install.
Date published: 2026-06-01
Rated 4 out of
5
by
Kai from
Great Products
Great opening closer I really wish those would come also as a one big piece to have a even more elegant look when covering up openings no longer used.
Date published: 2025-08-03
Rated 5 out of
5
by
Sunshine from
Used as a Cover!
What an easy way to “cover” a required electrical connection. This allowed me to complete my kitchen project.
Date published: 2024-06-20
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you make a full size blank for the Adorne wall plate, or can I use two half blanks with my wall plate?
Hello,
Please utilize a pair of AABK1W4 to blank out an adorne wall plate.
Best Regards,
Technical Support
Date published: 2023-08-28
NEED BLANK FOR Radiant
The Radiant blank insert part number is 326R(+ color):
https://www.legrand.us/wiring-devices/electrical-accessories/wall-plate-inserts/radiant-wall-plate-insert/p/326r
Date published: 2021-08-02
I am looking at the switch/fan control switch. I have a 2 gang box. If I use 2 half blanks on each side would I be able to center the switch in between the 2 blanks or is there any other way to make a 2 gang box into a single gang switch with Adorne?
The adorne mounting frame that is included with a 2 gang wallplate is divided into 2 separate sides so you could not center the fan speed switch in the center.
Date published: 2020-09-14
Hi there. Just some feedback...I think you'd have a decent market for blank Adorne wall plates. As it stands, if a person wants to upgrade their switch plates and outlets but has some necessary blanks in the home there's no good solution.
Thank you and your feedback was passed along to the adorne Product Line Manager for review.
Date published: 2022-12-05
I purchased an older home and am redoing the whole house in your Adorne collection. I have a need for several full size blanks. Has your company rethought your position on providing these? I see a greater need for these than the half blanks. Thanks!
We do not have a date yet, but we will be moving forward with a 2 module blank in the future.
Date published: 2026-04-30
Do you intend to make a full size blank or a wall plate without any hole?
We do not have any plans in the near future for full size blanks for the adorne wallplate.
Date published: 2022-12-06
Do you sell a full sized blank for adorne, or a wall plate without a hole in it?
Good Morning,
Unfortunately, we don't make a full size blank for the Adorne plates.
Sorry about that. Have a good day!
Date published: 2022-12-06
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1531M4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$14.81
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2GR6 | adorne Collection
Dark, handsome and a little bit mysterious, it’s perfect for adding on-trend edge to any space.
$12.91
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP2GGR4 | adorne Collection
Dark, handsome and a little bit mysterious, it’s perfect for adding on-trend edge to any space.
$21.12
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1PFG1 | adorne Collection
Keystone frame for adding A/V connections in an adorne Wall Plate.
$3.89
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARTR152G4 | adorne Collection
Stay stylish and safe with this tamper-resistant outlet from adorne.
$7.52


