


adorne® Paddle Switch with Gloss White Wall Plate, White
ASPD1532W4WP
adorne Collection
ADORNE PADDLE SWITCH 15A SP/3W W/WP GR is rated
out of
5 by
152.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$14.49 USD
A modern upgrade that takes as little as 10 miuntes, this designer switch from the adorne Collection features smooth paddle action to turn lights on/off with ease. Use alone for control of a light or fixture from a single switch, or combine with another switch or dimmer for control from multiple locations. Coordinating screwless Wall Plate included, for a sleek and contemporary aesthetic.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- A modern and stylish upgrade for any space, featuring smooth paddle action for turning lights on and off with ease
- Replaces a traditional switch in as little as 10 minutes
- Offers installation flexibility, working in both single-pole and 3-way applications
- More color options available to fit any style, including finishes to match current hardware and lighting trends
- Screwless Wall Plate included; Coordinate with other designer switches and outlets available from the adorne ® Collection for a cohesive, contemporary look
Specifications
General Info
Color | White | ||
Type | Switch | ||
Finish | Matte | ||
Application Sector | Hospitality, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Antimicrobial Protection | ||
Wall Plate Included | Yes | ||
Number of Switches | 1 | ||
Switch Type | Paddle | ||
Warranty Type | Limited Lifetime Warranty | ||
UPC Number | 785007158472 |
Dimensions
Product Depth US | 1.5 in | ||
Product Height US | 5.13 in | ||
Product Width US | 3.45 in |
Technical Information
Amperage | 15 A | ||
Connection Location | Back Only | ||
Requires Neutral Wire | Yes | ||
Wire Connection Type | Internal Pressure Plates | ||
Indoor/Outdoor | Indoor | ||
Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
Mounting Type | Box | ||
Number of Gangs | 1 | ||
Number of Poles | 3-Way, Single Pole | ||
Throw Type | Single Throw | ||
Terminal Accommodation | #14 AWG - #12 AWG | ||
Voltage | 120.0 V |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Reviews
Rated 5 out of
5
by
Kimnelson111 from
Super easy
I don’t know how to do anything electrical, but this paddle switch was so easy to install! I went straight off the directions. As a plus, it’s very stylish and modern. The switch works well, as well. Would definitely recommend it.
Date published: 2018-11-01
Rated 5 out of
5
by
Reddata from
Quality Switch
These are a great take on the paddle switch concept. The switch is wider than your standard decora-style paddle which makes it easier to target with less focus, and the mechanical actuation has a deep click that is more solid and satisfying than the flimsier feel of other paddles. This switch is not as tall which means that slightly more force is required to actuate it, but for me this is not problematic and contributes to the solid feel. The gloss finish looks good and cleans nicely.
Date published: 2020-01-11
Rated 5 out of
5
by
lk3071 from
Cool switch with different look
This switch has a cool, different look to it without being so far out of left field that it look bizarre on the wall and out of place. This was an easy install and similarly is a very easy on / off. Kinda cool, just something a little different.
Date published: 2018-11-01
Rated 5 out of
5
by
beecer from
Great modern update
We are slowly replacing all of our wall plates and switches in our home with Adorne. Beautiful look, many color choices and the support staff is so helpful if you need to call. It's really not hard to replace existing switches and outlets if you know basic principles of electricity
Date published: 2021-09-03
Rated 5 out of
5
by
Ry Whisky from
Works and looks great!
I just installed this in my 14 month olds room and it looks and works great! So nice being able to dim the lights for story time before bed. Good feel to the switch and it's easy to find the right level of light I want. Would definitely recommend.
Date published: 2018-11-01
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does the white on the switch match the powder white or gloss white?
We wound up using powder white, but the switch has a little bit of a sheen to it. Glossy might work fine also, but we really like the look of powder white with the switch. I was hoping I could put a picture of the switch and backplate in here for you, but I don’t see that as an option. Reply with your email, and I’m happy to send it to you directly. Blessings.
Date published: 2024-07-21
what color options are there for the ASPD1532G4 switch? i am looking for a bronze
I’m not sure about the switch, bur the plate comes in bronze. I used white switches with the bronze plates.
Date published: 2024-07-21
Can I use the paddle switch operate garbage disposal so that when I release it turns off?
Hello Sam,
The adorne paddle switch, when engaged at the top, will turn the load on and when engaged at the bottom of the switch will turn the load off.
At this time, we do not have a momentary adorne paddle switch.
Best Regards,
Technical Support
Date published: 2024-06-15
Can the locator status light be added to this switch?
Yes it can, you would install part number AALSL6 into the back of the paddle switch.
Date published: 2023-02-10
can i get a 15A paddle switch in light almond?
Yes
Date published: 2024-06-15
How can this(normal non-smart Adorne) be wired in 3-way between switches, meaning the main is wired only to the switch box and only 14/2 is going from the switch box to the light. A 14/3 is wired to the 2nd switch from the first.
Hello,
Please give us a call to further discuss your 3-way wiring configuration.
legrand Contact information:
Phone #: 844-957-3783 - Option 1, followed by option 2 for Technical Support.
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Date published: 2024-07-21
can this be used on any light fixture, LED, incandescent, etc? is it only when there is a dimmer that it needs to be compatible? thanks!
We converted our entire house over to the paddle switches for all lighting, most of it LED but a couple of the older flourescent tube and plain vanilla filament lightbulbs. They work fine with all of them... We have had no problems at all. Make sure you get the matching face plates along with the switches.
Date published: 2022-07-05
Does this switch work with a bathroom exhaust fan (to control fan and light at the same time)?
Yes, this would work in that application.
Please consult your fan's documentation for instructions on how to tie the light and fan to a single load conductor from the switch.
Date published: 2022-02-04
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2PW4 | adorne Collection
Crisp and clean, this is an update on the quintessential neutral.
$11.79
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2WHW10 | adorne Collection
Ideal for all-white projects that want a look that’s bright and clean, with a hint of added sheen.
$8.22