adorne® 277V 4-Way Paddle Switch, Graphite, with Microban®
ASPD1542G277
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
$47.13 USD
A modern twist on classic up-and-down switch control, the 277V 4-way Paddle Switch lets you turn lights on and off with ease. Pair this light switch with another to use as a remote switch for control a single light source from multiple locations. This switch features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- Combine with other switches or dimmers in 4-way applications, allowing control of a single light source from multiple locations.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Specifications
General Info
| Color | Graphite | ||
| Product Type | Wall Switch | ||
| Material | Polycarbonate | ||
| Finish | Metallic | ||
| Application Sector | Hospitality, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Antimicrobial Protection | ||
| Wall Plate Included | No | ||
| Number of Switches | 1 | ||
| Switch Type | Paddle | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007234893 |
Dimensions
| Product Depth US | 1.5 in | ||
| Product Height US | 1.77 in | ||
| Product Width US | 1.77 in |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back Only | ||
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Internal Pressure Plates | ||
| Indoor/Outdoor | Indoor | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
| Location Rating | Dry | ||
| Mounting Type | Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | 4-Way | ||
| Throw Type | Single Throw | ||
| Terminal Accommodation | #14 AWG - #12 AWG | ||
| Voltage | 277.0 V |
Resources
Cutsheet
Installation Instructions
Brochure
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Ordered 6 months ago and the tracking keeps getting pushed out. What is the problem?
Hello Brad,
Please reach out to Pass & Seymour Customer Support for further assistance.
P&S Customer Support:
Phone: 8449573783 & Fax: 800-223-4196
Mon - Fri: 8am - 6pm EST (excluding holidays)
Best Regards,
Technical Support
Date published: 2023-02-20
How can I be notified when this is back in stock
Currently we do not have a notification system in place. What you might want to do is to go to any Legrand retailer such as Lowe's, Home Depot, Menards, etc... go to the PRO desk there, and have them special order it... they will notify you when it comes in.
https://www.legrand.us/where-to-buy.aspx
Date published: 2020-09-03
Can you use this on a 15 amp circuit?
Yes, the PADDLE™ SWITCH, 4-WAY, 277V, MAGNESIUM is a 15A rated switch.
Date published: 2024-10-08
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP2GGR4 | adorne Collection
Dark, handsome and a little bit mysterious, it’s perfect for adding on-trend edge to any space.
$21.12
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARTR152G4 | adorne Collection
Stay stylish and safe with this tamper-resistant outlet from adorne.
$7.52
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADTH703TUG4 | adorne Collection
Contemporary control for virtually any dimmable bulb.
$137.95
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GW2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$66.13
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2GR6 | adorne Collection
Dark, handsome and a little bit mysterious, it’s perfect for adding on-trend edge to any space.
$12.91







