adorne® Touch Switch, Graphite, with Microban®
Bazaarvoice SAP Hybris Integration Version 2.8.1
$83.96 USD
Perfect for anywhere you'd like to upgrade a standard switch with sleek, intuitive touchscreen technology. This stylishly minimalist modern light switch functions just like your smartphone's touch screen - simply touch your finger to turn lights on and off. Use this device on its own to control a light or fixture from a single location, or pair with a second switch to control a single light source from two locations (3-way control).
This switch* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.
* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- Turns lights on and off with a simple touch, just like the touchscreens on your smartphones and tablets. Usable in both single-pole or 3-way applications.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
Product Line | Pass & Seymour | ||
Color | Graphite | ||
Country Of Origin | China | ||
Features | Antimicrobial Protection | ||
Switch Type | Touch | ||
Number of Switches | 1 | ||
Warranty Type | Limited Lifetime Warranty |
Product Width US | 1.77 in | ||
Product Depth US | 1.63 in | ||
Product Height US | 2.66 in |
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Number of Poles | 3-Way, Single Pole | ||
Mounting Type | Box | ||
Voltage | 120 V | ||
Connection Type | Internal Pressure Plates |
Resources
Cutsheet
Supporting Document
Installation Instructions
Customer CAD PDF
CAD Drawings
Guide Form Specifications
Sell Sheet
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I would like to verify whether the adorne Touch Switch can be used to control LED light bulbs? Could you also explain how the AALSL6 snap in light module is installed with the touch light and does this affect its ability to control LED bulbs?
I am replacing 3-way paddle switch with 3-way touch switch. It works with 3-way paddle, but not with 3-way touch. Can you help?
can an adorne paddle switch be used with a touch switch as a 3-way together?
Hello. After wiring this switch, the vanity light remains on (very dimly) even when turned off. When on, its normal bright. When off, its a very low light, but not off. How do i fix this?
Can a nightlight be used in a four item backplate with 2 adorn touch switches and 1 adorn touch switch with dimmer?
If wired in a 3way setup, will the indicator light turn off on both units if one is pressed or will only one go out?
With the Adorne Touch collection can the ASTH1532W2 be used as a 4 way or is the only way to install a 4 way switch is with a master (ADTH700RMTU) and two remotes (ADTHRRW1)?
Can a single circuit (defined by a breaker) have more than one Master if each master is controlling different lights?
Bazaarvoice SAP Hybris Integration Version 2.8.1