text.skipToContent text.skipToNavigation

Add modern light switches for a perfect finishing touch.

Explore adorne® designer switches, smart switches, sensors and more.

Elevating a space can be as simple as upgrading those old, ugly switches with sleek, design-inspired options that can be tapped on, waved off and everything in between. You won’t believe how many ways we’ve reinvented the light switch. Now featuring built-in Microban® antimicrobial protection on all adorne® switches (Smart Switches with Netatmo excluded; US only).

Don't forget to complete your adorne® system with: wall plates, outlets, dimmers, and more.

Filter Results Results refresh instantly as you filter.
Availability
Availability

Product is available to buy on Legrand.us

Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Color
Color

The color of the product itself

Switch Type
Switch Type

Refers to the style or operation method used by a switch to control lighting or other electrical devices.

Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

SHOW MORE SHOW LESS
Number of Switches
Number of Switches

Number of electrical switches

Number of Poles
Number of Poles

Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.

Voltage
Voltage

The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit

Amperage
Amperage

Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration

Works With
Works With

Need to ensure your choice works with your device, system, or software? Select your needs using this filter to confirm compatibility.

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

32 Products available
  • 1(current)
  • 2
  • 1(current)
  • 2