adorne® Oil-Rubbed Bronze 1-Gang+ Screwless Wall Plate
AWC1G3OB4
adorne Collection
adorne® Oil-Rubbed Bronze 4-Gang Screwless Wall Plate is rated
out of
5 by
5.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$52.63 USD
A perfect cast metal to complement various kitchen styles, ranging from cottage-inspired to rustic. A 2-Gang Wall Plate, it is perfectly sized to fit any combination of up to two standard-sized adorne devices, or up to four half-sized adorne designer switches and outlets.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
| Color | Oil Rubbed Bronze | ||
| Product Type | Wall Plate | ||
| Material | Cast Metals | ||
| Finish | Satin | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Screwless Design Snaps into Frame | ||
| Wall Plate Size | Plus | ||
| Wall Plate Type | Dimmer/Switch, Outlet | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | cULus UL514, cETLus | ||
| UPC Number | 785007024111 |
Dimensions
| Product Depth US | 0.35 in | ||
| Product Height US | 5.13 in | ||
| Product Width US | 3.45 in |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 1 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources
Installation Instructions
Brochure
Supporting Document
Cutsheet
Reviews
Rated 5 out of
5
by
Thierry from
Oil Rubbed 2 Gang wall plate
If you want to add a touch of class and originality, you could not go wrong with these beautiful plates and other switches that Legrand Offers.
Date published: 2026-05-27
Rated 5 out of
5
by
Drake from
Great Wall Plates
Nice looking wall plates. The color is a bit off on the 1U. Look at the picture of the 2U plates it’s more accurate.
Date published: 2025-08-16
Rated 5 out of
5
by
Drake from
Quality Product
Nice quality. Matches my walnut wood and dark pull knobs in my kitchen perfectly. The inner is much darker than it looks in picture. It’s essentially black.
Date published: 2024-04-05
Rated 5 out of
5
by
Happy Customer from
Outstanding Products!
The Legrand adorne collection, both product and customer service, has exceeded our expectations!
Date published: 2018-04-04
Rated 5 out of
5
by
V 57 from
Looks beautiful
I used this in my powder room, it finished off the look of the room.
Date published: 2018-04-04
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
One of my oil bronzed wall plates is noticeably darker than the rest, like they left the matte out. It looks amazing with the graphite actually. A perfect match. Same product code. How do I find more of this rarity?
Hello Aaron, thank you for your inquiry. I would advise you to reach out to our technical support team for assistance. 1-844-957-3783
Date published: 2024-07-30
What is the return policy? Viewing color and textures of the wall plates on the computer may look different from the actual product. I am trying to coordinate with house accents.
The site photo and the actual product are very close. I happy that Legrand took the time make sure that the website photos are accurate as possible.
Date published: 2024-07-30
Is there any time frame for availability of switch plate AWC1G2OB4?
Thank you for your inquiry. For product availability, please contact our customer support team at 800-223-4162, Option 2 or by email at legrand.cs@legrand.us.
Date published: 2024-07-30
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GM2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$79.20
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532M4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$9.80
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBM4 | adorne Collection
Outlet with built-in USB for convenient charging, no adapters needed.
$40.79
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWM4GM4 | adorne Collection
For a truly unique option, personalize this Wall Plate with wallpaper, paint, or even fabric.
$77.25
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARTR153G4 | adorne Collection
Stay stylish and safe with this tamper-resistant outlet from adorne.
$9.20







