adorne® Satin Nickel 1-Gang+ Screwless Wall Plate
AWC1G3SN4
adorne Collection
adorne® Satin Nickel 2-Gang Screwless Wall Plate is rated
out of
5 by
8.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$55.62 USD
Think ““distinguished, but knows how to have fun." Match to existing hardware, or use for contrast. A 3-Gang Wall Plate, it is perfectly sized to fit any combination of up to three standard-sized adorne devices, or up to six half-sized adorne designer switches and outlets.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
| Color | Satin Nickel | ||
| Type | Wall Plate | ||
| Material | Cast Metals | ||
| Finish | Satin | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Screwless Design Snaps into Frame | ||
| Wall Plate Size | Plus | ||
| Wall Plate Type | Dimmer/Switch, Outlet | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | cULus UL514, cETLus | ||
| UPC Number | 785007024869 |
Dimensions
| Product Depth US | 0.35 in | ||
| Product Height US | 5.13 in | ||
| Product Width US | 3.45 in |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 1 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources
Installation Instructions
Brochure
Supporting Document
Cutsheet
Reviews
Rated 5 out of
5
by
Zurdok from
Beautiful wall plate, but..
Beautiful wall plate. However it is very hard to guess the colors in the computer. Seems like Retails don't carry them anymore and these type of high end products should not be sold only online. The plate is metal and very sturdy. The color is beautiful. It has a semi gloss finish. Absolutely recommended and I would by again without thinking twice. Great quality, money well invested.
Date published: 2021-08-05
Rated 2 out of
5
by
Kathy O’Day from
Hmmmmm
I only needed the plastic cover. Apparently not sold. Had to buy 2 products and only use part of one to accomplish the job.
I did eventually get credit for the 50 dollar part not needed.
Process is crazy, done with Legrand.
Date published: 2026-08-09
Rated 5 out of
5
by
Sue J from
Thrilled to find the adorne range of products
I am very impressed with the adorne range of products, including the one-gang screwless wall plate. Due to the electrical code, I was required to put an electrical socket at the end of my kitchen island. I didn't want to ruin the look of my new island cabinet with a traditional socket. I was thrilled to find the adorne range. They offer many options of socket and faceplates. The end result is very stylish and allows the pop-up socket and faceplate to blend in with the island cabinetry. It was also a straightforward installation for the electrician. Thank you taking sockets and faceplates up to a whole new level of design!
Date published: 2023-02-23
Rated 5 out of
5
by
M & P from
Sleek and Beautiful!
The Satin Nickel works perfectly with our new kitchen design. The quality is a nice weight and looks quite expensive. Definitely reasonably priced and so easy to install.
Date published: 2019-08-05
Rated 5 out of
5
by
egary from
Looks Great!
Really dresses-up a room we just repainted. Also, very high quality/heavy duty.
Date published: 2018-04-04
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you make a 5-gang plate in the Satin Nickel? Can it be custom ordered?
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GM2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$79.20
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532M4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$9.80
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBM4 | adorne Collection
Outlet with built-in USB for convenient charging, no adapters needed.
$40.79
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWC2GSN4 | adorne Collection
Think ““distinguished, but knows how to have fun." Match to existing hardware, or use for contrast.
$91.87
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWC4GSN4 | adorne Collection
Think ““distinguished, but knows how to have fun." Match to existing hardware, or use for contrast.
$161.81










