text.skipToContent text.skipToNavigation

adorne® Brushed Stainless Steel Two-Gang Screwless Wall Plate

adorne Brushed Stainless Steel Three-Gang Screwless Wall Plate is rated 4.8 out of 5 by 8.
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_4, tr_4
  • loc_en_US, sid_AWC2GBS4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT

$81.05 USD

Crafted with real cast metal, this is the coolest contemporary accent to any stylish kitchen or bath. A 4-Gang Wall Plate, it is perfectly sized to fit any combination of up to four standard-sized adorne devices, or up to eight half-sized adorne designer switches and outlets.
Number of Gangs 2 Gang
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes one Wall Plate and one Steel Frame for mounting the wall plate.
  • A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
  • Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
  • Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
  • Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.

Specifications

General Info
Product Line Pass & Seymour
Color Brushed Stainless Steel
Country Of Origin Mexico
Construction Screwless Design Snaps into Frame
Wall Plate Type Dimmer/Switch, Outlet
Application Sector Residential/Commercial
Standard cULus UL514, cETLus
Warranty Type Limited Lifetime Warranty
Dimensions
Product Width US 5.29 in
Product Depth US 0.35 in
Product Height US 5.13 in
Technical Information
Cutout Square
Thickness 0.07 in
Number of Gangs 2
Mounting Type Screwless
Orientation Horizontal
Connection Type Screwless

Reviews

Rated 5 out of 5 by from The coolest switches I use an electrician for installation & any questions on more complicated touch switches, tech support is outstanding. Pretty easy to install. I myself snap on the plate covers. They look very cool & work like an iPhone . Just a quick touch. I have them installed in almost every room in my house. As I repaint a room, I change out the old switches & plugs. They get installed before painting & after tge paint, tge covers get snapped on.
Date published: 2023-11-21
Rated 3 out of 5 by from bad color match Very nice and sturdy but Color did not match the single gang plates.
Date published: 2021-01-24
Rated 5 out of 5 by from Super modern Just installed into my kitchen and it really such a statement
Date published: 2019-10-23
Rated 5 out of 5 by from Modern look I I installed this last week. It looks beautiful and the install was easy. I recommend.
Date published: 2018-04-04
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_4, tr_4
  • loc_en_US, sid_AWC2GBS4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT

Questions & Answers

Why is the dimmer minus sign not illuminating while everything else does? This is only happening on one of seven dimmer switches.

Asked by: Steve
Hello Steve, this product is just the wall plate. If you're having trouble with another adorne product such as a dimmer, please reach out to our technical support team so we can troubleshoot with you. You can reach us at 844-957-3783, M - F; 8a - 6p.
Answered by: Wiremold Tech Support
Date published: 2023-05-09

do you have a stainless wall plate for a 22mm pushbutton?

Asked by: tgd311
The smallest opening we have is 1.77", which equals 44.9mm
Answered by: Legrand Technical Support
Date published: 2020-12-01

I want to use the brushed stainless wall plate. I have room for one gang. I need it to be a combination of a light switch and 1 outlet, 2 outlets and a USB port. Can the one gang be split to hold these two items? I am looking at the brushed stainless

Asked by: Cheryl
If you use the 1 Gang Plus size wallplate, you can combine any of the mechanical switches(Paddle, Push, or Whisper) with a half-size USB outlet. You can also combine the half-size USB outlet with any regular size(non-GFCI) outlet or use the Dual USB Plus size outlet combo.
Answered by: Legrand Technical Support
Date published: 2020-02-03

Wish to use this product (Stainless Steel) for installs in kitchen and bathroom . Can you confirm Stainless Steel grade used in manufacturing - "TYPE 3XX"

Asked by: gyy003
The AWC1G3BS4 is a cast metal plate so there is no stainless steel, Brushed stainless steel is just a description on the finish of the plate. If you want a real stainless steel plate, you should look into AWM1G3MS4, which has a type 430 Stainless Steel finish plate.
Answered by: Legrand Technical Support
Date published: 2023-03-21

IS THE FINISH IS ACTUAL METAL (STAINLESS STEEL)? PLEASE ADVISE.

Asked by: Anonymous
Thank you for your question regarding the adorne BRUSHED STAINLESS STEEL 1-GANG+ WALL PLATE(Model # AWC1G3BS4). This wallplate is made of Cast Metal, which is a manufacturing process in which a liquid metal material is poured into a mold, which contains a hollow cavity of the desired shape, and then allowed to solidify. If you are looking for a wallplate made out of a sheet of metal, I would suggest the "Real Material" wallplates...EX: Brushed Stainless(Model # AWM1G3MS4. https://www.legrand.us/search.aspx?q=AWM1G3MS4 adorne products 1.800.223.4185 opt 3 Mon - Fri: 8am - 8pm EST (excluding holidays)
Answered by: Legrand Technical Support
Date published: 2018-05-23
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_AWC2GBS4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT

You may also like...