adorne® Brushed Stainless 1-Gang+ Screwless Wall Plate
AWM1G3MS4
adorne Collection
adorne® Brushed Stainless 1-Gang Screwless Wall Plate is rated
out of
5 by
8.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$52.63 USD
Stainless surface with satin nickel frame, for a trendy industrial touch that’s also sophisticated. A 1-Gang Wall Plate, it is perfectly sized to fit a standard-sized adorne device, or any combination of two half-sized adorne designer switches or outlets.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
| Color | Brushed Stainless | ||
| Type | Wall Plate | ||
| Material | Stainless Steel | ||
| Finish | Satin | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Screwless Design Snaps into Frame | ||
| Wall Plate Size | Plus | ||
| Wall Plate Type | Dimmer/Switch, Outlet | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | cULus UL514, cETLus | ||
| UPC Number | 785007023732 |
Dimensions
| Product Depth US | 0.35 in | ||
| Product Height US | 5.13 in | ||
| Product Width US | 3.45 in |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 1 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Customer CAD PDF
Cutsheet
Reviews
Rated 5 out of
5
by
Dave Fergus from
Wall fixtures with style
We added Legrand Adorne switches, outlets and wall plates for the first time with a remodel of our master bath several years ago which we love for both their look and functionality. We just completed a kitchen/family room remodel and again selected Adorne for all wall fixtures - which add a touch of elegance to the rooms. If you want to finish off a room with class and style I highly recommend Legrand Adorne for all your wall fixtures.
Date published: 2026-07-27
Rated 5 out of
5
by
Chrid Pereira from
Adorne stainless steel wall plates.
Beautiful finish. Light switches become a feature when surrounded by the stainless steel wall plates.
Date published: 2023-11-07
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I have paired a paddle switch with a 1-module nightlight AANLM14 where the paddle is on the top and the light is on the bottom. I cannot get the paddle to snap to the frame and the wire pressure pushes the paddle out of the frame. Is the order essential?
For this application, you need to turn the switch 90 degrees so it will snap into the frame correctly.
Date published: 2018-12-27
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GW2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$66.13
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$8.21
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADPD153LW2 | adorne Collection
LED dimmer switch to set precise light level.
$58.50
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARTRUSB156ACG4 | adorne Collection
Charges phones, tablets and more, faster, with 6 amps of power via USB Types-A and C connections.
$90.12
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARTR202W4 | adorne Collection
Stay stylish and safe with this tamper-resistant outlet from adorne.
$14.04
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
570-125-002 | Quiktron
Q-Series Patch Cords, CAT5E, Booted, Red, 75 FT
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576-110-009 | Quiktron
Q-Series Patch Cords, CAT6, booted, Gray
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
63700078-88 | Ortronics
TracJack Fiber Modules










