adorne® Custom 2-Gang Screwless Wall Plate, Magnesium Trim
AWM2GM4
adorne Collection
adorne® Custom 1-Gang Screwless Wall Plate, Magnesium Trim is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$43.26 USD
For a truly unique option, personalize this Wall Plate with wallpaper, paint, or even fabric. A 3-Gang Wall Plate, it is perfectly sized to fit any combination of up to three standard-sized adorne devices, or up to six half-sized adorne designer switches and outlets.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
| Color | Custom with Magnesium Trim | ||
| Type | Wall Plate | ||
| Material | Polycarbonate | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Screwless Design Snaps into Frame | ||
| Wall Plate Type | Dimmer/Switch, Outlet | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | cULus UL514, cETLus | ||
| UPC Number | 785007023794 |
Dimensions
| Product Depth US | 0.35 in | ||
| Product Height US | 5.13 in | ||
| Product Width US | 5.29 in |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 2 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Customer CAD PDF
Cutsheet
Reviews
Rated 5 out of
5
by
Vinya from
Paintable wall plate - perfect solution
Excellent option to match custom paint in master bath
Date published: 2023-10-12
Rated 5 out of
5
by
anazer from
Love this product
I bought the wallplate and used it on my wallpaper walls to customize it for the wall. Looks amazing.
Date published: 2023-09-29
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBM4 | adorne Collection
Outlet with built-in USB for convenient charging, no adapters needed.
$40.79
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532M4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$9.80
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AALSL6 | adorne Collection
Always find your switch with ease, even in the dark.
$6.29
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AAFN4S16AG4 | adorne Collection
Upgrade your fan's speed control, with four speed settings and a sleek on/off switch.
$71.38
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AANLM14 | adorne Collection
Perfect for anywhere a little light can provide extra comfort and visibility.
$32.04













