adorne® Custom 2-Gang Screwless Wall Plate, White Trim
AWM2GW4
adorne Collection
adorne® Custom 4-Gang Screwless Wall Plate, White Trim is rated
out of
5 by
5.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$38.60 USD
For a truly unique option, personalize this Wall Plate with wallpaper, paint, or even fabric. A 4-Gang Wall Plate, it is perfectly sized to fit any combination of up to four standard-sized adorne devices, or up to eight half-sized adorne designer switches and outlets.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
| Color | Custom with White Trim | ||
| Product Type | Wall Plate | ||
| Material | Polycarbonate | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Screwless Design Snaps into Frame | ||
| Wall Plate Type | Dimmer/Switch, Outlet | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | cULus UL514, cETLus | ||
| UPC Number | 785007023602 |
Dimensions
| Product Depth US | 0.35 in | ||
| Product Height US | 5.13 in | ||
| Product Width US | 5.29 in |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 2 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Customer CAD PDF
Cutsheet
Reviews
Rated 5 out of
5
by
Jeff Paulatti from
It's a design solution
It's extraordinary what a difference the Adorne Wall Plate can make to a room's aesthetic. This isn't just a wall plate, it's a design solution. The ability to customize the plate with the same wall finish and color creates an integrated, seamless look that other wall plates simply can't match. It truly blends in with the environment, giving the space a clean, unified appearance. This kind of attention to detail sets Legrand apart from the rest. If you're looking to elevate your home design subtly yet significantly, this custom wall plate is indeed a game-changer.
Date published: 2024-02-04
Rated 5 out of
5
by
Gtetchen from
More than a lightswitch
We love how great these switch plates look. Every time we pass by one we wonder why we waited so long to change the old ones out. Order was delivered in a timely fashion and everything was included. It seems funny to like a switch so much but, we do. Highly recommend
Date published: 2023-09-30
Rated 5 out of
5
by
L from
Picked to match backsplash
I haven't used this yet but am planning to for my backsplash. I really wanted the outlets to fade into the background and not call attention away from the tile. Looking forward to the results.
Date published: 2026-08-18
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
does it fit the plus size outlet ?
Yes, the AWM1G3W4 wallplate will fit with the Plus size receptacles.
Date published: 2021-12-22
How do I purchase a new paintable inset for the Adorne AWM1G2W4 custom wall plate cover?
The custom wallplate inserts are not sold separately, but if you contact adorne Technical Support they can assist you in getting the replacement.
adorne products
1.800.223.4185 opt 3
Mon - Fri: 8am - 8pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2019-04-29
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$8.21
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWM3GW4 | adorne Collection
For a truly unique option, personalize this Wall Plate with wallpaper, paint, or even fabric.
$52.63
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWM1G2W4 | adorne Collection
For a truly unique option, personalize this Wall Plate with wallpaper, paint, or even fabric.
$25.83
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWM1G3W4 | adorne Collection
For a truly unique option, personalize this Wall Plate with wallpaper, paint, or even fabric.
$24.45








