Discontinued - adorne® 3-Gang Screwless Wall Plate in Hubbardton Forge® Bronze
AWM3GHFBR1
adorne Collection
adorne® 1-Gang Screwless Wall Plate in Hubbardton Forge® Bronze is rated
out of
5 by
3.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Hand-forged to pair perfectly with your Bronze Hubbardton Forge Registered lighting fixtures. A 3-Gang Wall Plate, it is perfectly sized to fit any combination of up to three standard-sized adorne devices, or up to six half-sized adorne designer switches and outlets.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
| Color | Hubbardton Forge Bronze | ||
| Type | Wall Plate | ||
| Material | Real Materials | ||
| Finish | Satin | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Screwless Design Snaps into Frame | ||
| Wall Plate Type | Dimmer/Switch, Outlet | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | cULus UL514, cETLus | ||
| UPC Number | 785007047677 |
Dimensions
| Product Depth US | 0.35 in | ||
| Product Height US | 5.13 in | ||
| Product Width US | 7.06 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E143222 | ||
| cULus Listed | Yes |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 3 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources
Installation Instructions
CAD Drawings
Specifications
Supporting Document
Customer CAD PDF
Cutsheet
Reviews
Rated 5 out of
5
by
Luis B. from
Incredible rustic look
Very impressed with the looks and quality of this wall plate. I love how it looks in my dining room.
Date published: 2023-01-22
Rated 5 out of
5
by
Mario B from
Beautiful wall plate
Very easy to install, it looks amazing and a fantastic quality.
Date published: 2018-07-19
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADTP703TUM4 | adorne Collection
Contemporary control for virtually any dimmable bulb.
$102.10
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532M4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$9.80
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBM4 | adorne Collection
Outlet with built-in USB for convenient charging, no adapters needed.
$40.79







