adorne® Custom 3-Gang Screwless Wall Plate, Magnesium Trim
AWM3GM4
adorne Collection
adorne® Custom 1-Gang Screwless Wall Plate, Magnesium Trim is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$64.39 USD
For a truly unique option, personalize this Wall Plate with wallpaper, paint, or even fabric. A 3-Gang Wall Plate, it is perfectly sized to fit any combination of up to three standard-sized adorne devices, or up to six half-sized adorne designer switches and outlets.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
| Color | Custom with Magnesium Trim | ||
| Product Type | Wall Plate | ||
| Material | Polycarbonate | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Screwless Design Snaps into Frame | ||
| Wall Plate Type | Dimmer/Switch, Outlet | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | cULus UL514, cETLus | ||
| UPC Number | 785007024234 |
Dimensions
| Product Depth US | 0.35 in | ||
| Product Height US | 5.13 in | ||
| Product Width US | 7.06 in |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 3 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Customer CAD PDF
Cutsheet
Reviews
Rated 5 out of
5
by
Vinya from
Paintable wall plate - perfect solution
Excellent option to match custom paint in master bath
Date published: 2023-10-12
Rated 5 out of
5
by
anazer from
Love this product
I bought the wallplate and used it on my wallpaper walls to customize it for the wall. Looks amazing.
Date published: 2023-09-29
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Which switch plate goes in this please. I need a magnesium single light switch but the one I ordered is too small
The 1 gang+ wall plate from the adorne collection can accommodate 1 plus size device OR 1 standard device + 1 half size device OR (3) half size devices. As for switches we don't make a plus size switch, but you could use your existing switch you have and combine with with another device in the same plate. For specific configuration questions, please give us a call. You can reach us at 844-957-3783; M-F from 8-6p ET
Date published: 2023-07-21
AWM1G2M4 - Is there a clear cover that fits over the wallpaper to protect it?
Hello,
Unfortunately, we do not have a clear protective insert that is compatible with the adorne Custom wall plates at this time.
Please feel free to give Pass & Seymour Technical Support a call if you need further assistance.
Best Regards,
Date published: 2022-11-01
How do you suggest painting the custom wall plate cover (roller, paintbrush, sponge)?
The wallplate comes with a paintable template, which can be applied using any technique depending on the texture you want to achieve.
Date published: 2020-03-13
Hello, it appears that Legrand has discontinued the Adorne wall plates in the cherry color. Could Legrand provide the color spec/values (RGB, HEX, LRV, and sheen) as I'm looking to color match for new Adorne® Custom plates. Thank you.
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADTP703TUM4 | adorne Collection
Contemporary control for virtually any dimmable bulb.
$102.10
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBM4 | adorne Collection
Outlet with built-in USB for convenient charging, no adapters needed.
$40.79
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532M4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$9.80
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LVSW-101-B | Wattstopper
Lighting control devices that use conventional point-to-point low voltage wiring for control of single or multiple loads.








