text.skipToContent text.skipToNavigation

adorne® Mirror White 3-Gang Screwless Wall Plate

adorne® Mirror White 2-Gang Screwless Wall Plate is rated 4.8 out of 5 by 20.
  • y_2026, m_9, d_25, h_12
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_13, tr_7
  • loc_en_US, sid_AWM3GMW4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT

$105.51 USD

Providing a new twist on classic white, this sleek finish is sure to wow. A 3-Gang Wall Plate, it is perfectly sized to fit any combination of up to three standard-sized adorne devices, or up to six half-sized adorne designer switches and outlets.
Number of Gangs 3 Gang
Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes one Wall Plate and one Steel Frame for mounting the wall plate.
  • A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
  • Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
  • Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
  • Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.

Specifications

General Info
Color Mirror White
Product Type Wall Plate
Material Non-Metallic
Finish Gloss
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin Mexico
Construction Screwless Design Snaps into Frame
Wall Plate Type Dimmer/Switch, Outlet
Warranty Type Limited Lifetime Warranty
Standard cULus UL514, cETLus
UPC Number 785007024043
Dimensions
Product Depth US 0.35 in
Product Height US 5.13 in
Product Width US 7.06 in
Technical Information
Indoor/Outdoor Indoor
Mounting Type Screwless
Number of Gangs 3
Orientation Vertical
Thickness 0.07 in

Reviews

Rated 5 out of 5 by from Excellent Product Very sharp looking. Easy to install. Only issue is that the black at the rear of the plate is visible from the side. I suggest the white on white plate for light colored walls.
Date published: 2022-05-30
Rated 5 out of 5 by from Great investment on your house appearance I have been use it for last 10+ years, very solid piece, no discolor, no damage due to normal use, and it doesn’t get corrosion under damp place
Date published: 2023-09-15
Rated 5 out of 5 by from Great accessory to the room Mirror finish on this plate gives our living room a pop!
Date published: 2026-06-12
Rated 5 out of 5 by from Mirror White Wall Plates from Legrand The mirror white family of wall plates ( all gang sizes) are a great look. I have a houseful of these wall plates. I initially tried the gloss white family. The look cannot compare to the mirror white presentation. The mirror white family of wall plates are solidly made. Friends that visit our home always ask, “ Where did you get those wall plates”? They are very easy to install. They come with a protective coating that can be left on if the plates are installed in an area where some contractor work is still being performed, and then removed at a later date. I just must reiterate…a very cool look!
Date published: 2023-09-14
Rated 5 out of 5 by from Mirror Wall Plate Love this product, as I have the one gang plate and will be buying the four gang plate. You should remain this as high gloss white so as not to confuse customers looking for a mirror finish.
Date published: 2023-03-06
  • y_2026, m_9, d_25, h_12
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_13, tr_7
  • loc_en_US, sid_AWM3GMW4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Questions & Answers

Does the 1+ wall plate come in mirror white on white?

Asked by: GawdOfDIY
Yes, the model number for the Mirror White on White plate is AWM1G3MWW4. https://www.legrand.us/wiring-devices/adorne-collection/wall-plates/adorne-mirror-white-on-white-one-gang-plus-screwless-wall-plate/p/awm1g3mww4?text=AWM1G3MWW4
Answered by: Legrand Technical Support
Date published: 2022-04-04

Will the plus size wall plate fit a GFCI outlet and a USB?

Asked by: SoleD23
The GFCI receptacle and USB can not be used together in a 1 gang wallplate or box because of the body size of the GFCI.
Answered by: Legrand Technical Support
Date published: 2020-07-01

What is the difference in appearance between Mirror White and Gloss White ? I noted quite a price difference.

Asked by: Sunrise
The Mirror White wallplate has a metal Titanium trim and a white glass insert, while the Gloss White is Nylon plastic.
Answered by: Legrand Technical Support
Date published: 2019-12-02

Does it have a metal edge? If it does what finish /color?

Asked by: Mario
The Mirror White wallplate has a metal Titanium trim.
Answered by: Legrand Technical Support
Date published: 2019-12-03

What is the difference between "Mirror White" and "Mirror White on White"?

Asked by: Porsche16
on the "mirror white" the edge that is against the wall is black, while on the "mirror white on white" the edge against the wall is white. you can see the difference if you look at the pictures that have an angled view looking from the side.
Answered by: Gary
Date published: 2019-10-18

I am looking for a dimmer to be installed in the MIRROR WHITE, 1-GANG+ WALL PLATE. All dimmers have a squared shape, but a plate does not. Could I add a blank half-size panel AABK1W4? Please advise

Asked by: Lidiya
Because of the size of the back body on the dimmers, they will ot work with the Plus size wallplates.
Answered by: Legrand Technical Support
Date published: 2024-05-22

Of what material is the MIRROR WHITE Wall Plate made? Is the Mirror White on White made of the exact same material? Thank you for taking the time to answer this question.

Asked by: veaghead
The Mirror White and the Mirror white on white are the same material. They have a metal outline and the main part of the plate is a hard glass material.
Answered by: Legrand Technical Support
Date published: 2019-08-07

I am looking the match titanium plates for outlets. I only see white and magnesium.

Asked by: Jetclaus
Good Morning, Unfortunately, the Adorne devices only come in the White and Magnesium Gray colors. Sorry about that. Have a good day!
Answered by: Tech Support
Date published: 2019-06-05
  • y_2026, m_9, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_8
  • loc_en_US, sid_AWM3GMW4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT

You may also like...