adorne® Mirror White-on-White 3-Gang Screwless Wall Plate
AWM3GMWW4
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
$124.96 USD
Perfect for lovers of minimalist décor, while featuring a fun futuristic vibe too. A 2-Gang Wall Plate, it is perfectly sized to fit any combination of up to two standard-sized adorne devices, or up to four half-sized adorne designer switches and outlets.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
| Color | Mirror White on White | ||
| Type | Wall Plate | ||
| Material | Non-Metallic | ||
| Finish | Gloss | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Screwless Design Snaps into Frame | ||
| Wall Plate Type | Dimmer/Switch, Outlet | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | cULus UL514, cETLus | ||
| UPC Number | 785007035018 |
Dimensions
| Product Depth US | 0.35 in | ||
| Product Height US | 5.13 in | ||
| Product Width US | 7.06 in |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 3 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Customer CAD PDF
Premium Content
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADTP703TUW4 | adorne Collection
Contemporary control for virtually any dimmable bulb.
$88.34
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$8.17
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADTH703TUW4 | adorne Collection
Contemporary control for virtually any dimmable bulb.
$119.31
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWM1G2MWW4 | adorne Collection
Perfect for lovers of minimalist décor, while featuring a fun futuristic vibe too.
$58.57
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASTH1532W2 | adorne Collection
Turn lights on or off with an intuitive touchscreen switch.
$84.31
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KS5EA-13 | Ortronics
TechChoice® Keystone jacks and modules, Category 5e, 8-position, T568A/B wiring, icon compatible
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KS5EA-44 | Ortronics
TechChoice® Keystone jacks and modules, Category 5e, 8-position, T568A/B wiring, icon compatible
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMPB-100 | Wattstopper
The LMPB-100 Digital Power Booster includes a high-efficiency switching power supply to add power to a DLM local network.


































