adorne® Mirror Black 4-Gang Screwless Wall Plate
AWM4GMB4
adorne Collection
adorne® Mirror Black 4-Gang Screwless Wall Plate is rated
out of
5 by
4.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$136.28 USD
Modern and dramatic, add a luxurious feel to any room with this dark reflective finish. A 2-Gang Wall Plate, it is perfectly sized to fit any combination of up to two standard-sized adorne devices, or up to four half-sized adorne designer switches and outlets.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
| Color | Mirror Black | ||
| Product Type | Wall Plate | ||
| Material | Non-Metallic | ||
| Finish | Gloss | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Screwless Design Snaps into Frame | ||
| Wall Plate Type | Dimmer/Switch, Outlet | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | cULus UL514, cETLus | ||
| UPC Number | 785007024746 |
Dimensions
| Product Depth US | 0.35 in | ||
| Product Height US | 5.13 in | ||
| Product Width US | 8.88 in |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 4 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Customer CAD PDF
Cutsheet
Reviews
Rated 5 out of
5
by
LizBeth G from
Sleek Looking Wall Plate
I love my new face plate. It is being use with the wave switch. The plate gives my black and white bathroom the finishing touch to it modern aesthetics.
Date published: 2019-11-12
Rated 5 out of
5
by
JD from
Great product!
Love the quality of this product. Quality materials and look.
Date published: 2025-04-03
Rated 5 out of
5
by
Roman from
Gorgeous Bold Plate!
This is a gorgeous plate that provides a dramatic contrast to the design of the interior. I used this one as a new switch for my black fireplace. It's gorgeous provides variety, if you're looking for a bold dramatic look — this is it!
Date published: 2025-01-29
Rated 5 out of
5
by
NUNE DESIGNER from
High End Finish
Incredibly convenient and efficient!
I'm thrilled to share my experience with the Adorne/Legrand electric cover, which I recently acquired for a project. From the moment I installed it, this electric cover always adds a nice touch to my work.
Date published: 2024-05-09
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADTP703TUM4 | adorne Collection
Contemporary control for virtually any dimmable bulb.
$102.10
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532M4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$9.80
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBM4 | adorne Collection
Outlet with built-in USB for convenient charging, no adapters needed.
$40.79







