Discontinued - adorne® Satin Light Almond 1-Gang+ Screwless Wall Plate
AWP1G3LA4
adorne Collection
adorne® Satin Light Almond 1-Gang+ Screwless Wall Plate is rated
out of
5 by
9.
Bazaarvoice SAP Hybris Integration Version 2.8.1
An easy-going tone that coordinates with practically any décor or style. A 2-Gang Wall Plate, it is perfectly sized to fit any combination of up to two standard-sized adorne devices, or up to four half-sized adorne designer switches and outlets.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
| Color | Satin Light Almond | ||
| Material | Polycarbonate | ||
| Finish | Satin | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Plastic | ||
| Wall Plate Size | Plus | ||
| Wall Plate Type | Dimmer/Switch, Outlet | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | cULus UL514, cETLus | ||
| UPC Number | 785007024791 |
Dimensions
| Product Depth US | 0.35 in | ||
| Product Height US | 5.13 in | ||
| Product Width US | 3.45 in |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 1 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources
Installation Instructions
Brochure
Supporting Document
Customer CAD PDF
Cutsheet
Reviews
Rated 5 out of
5
by
Matt from
Sleek and functional
The modern look and color really provide a nice accent to our bathroom update.
Date published: 2024-07-17
Rated 5 out of
5
by
Mcjrubin from
Modernize your house
Very easy to install and a big upgrade in appearance
Date published: 2022-04-04
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are the sub frames included with the wall plate
Yes, all of the adorne wall plates have the mounting frame included.
Date published: 2024-07-31
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GW2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$66.13
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1531W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$12.58


