adorne® Titanium 1-Gang+ Screwless Wall Plate
AWP1G3TM4
adorne Collection
adorne® Titanium 6-Gang Screwless Wall Plate is rated
out of
5 by
35.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$12.51 USD
Subtle but lustrous, this finish is charismatic enough to fit in anywhere. Made exclusively for use with designer switches and outlets from the adorne® Collection. This wall plate* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. * Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Subtle but lustrous, this finish is charismatic enough to fit in anywhere. Made exclusively for use with designer switches and outlets from the adorne® Collection. This wall plate* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. * Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology.
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
Specifications
General Info
| Color | Titanium | ||
| Product Type | Wall Plate | ||
| Material | Polycarbonate | ||
| Finish | Frosted | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Plastic | ||
| Wall Plate Size | Plus | ||
| Wall Plate Type | Dimmer/Switch, Outlet | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | cULus UL514, cETLus | ||
| UPC Number | 785007024432 |
Dimensions
| Product Depth US | 0.35 in | ||
| Product Height US | 5.13 in | ||
| Product Width US | 3.45 in |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 1 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources (11)
Installation Instructions
Brochure
Supporting Document
Customer CAD PDF
Cutsheet
Reviews
Rated 5 out of
5
by
Sunshine from
Matches Older Plates
This matches the older wall plates I had installed. Easy to install and finish my kitchen project.
Date published: 2024-06-20
Rated 5 out of
5
by
RF from
Great upgrade
The Adorne products are easy to install and look great.
Date published: 2024-06-16
Rated 5 out of
5
by
Luis from
A happy customer
As always, my plates look beautiful. I have adorne plates all over my house and I am very happy with them. Thanks Legrand.
Date published: 2023-09-30
Rated 5 out of
5
by
James from
Titanium wall plate
Very classy and easy to install. great in a kitchen
Date published: 2024-04-05
Rated 5 out of
5
by
Ian R from
Titanium 1 Gang Plus Adorne Wall Plate
Really love the simplicity of installation of this product even for a relative novice like myself. More than anything love the style, look,feel and quality finish of the Adorne range as well as the modular interchangeablility with other power switches and paddles i have installed. My only reservation/disappointment is if Legrand discontinues a wall plate color like i have in my kitchen (capuccino) then if you need to replace or add just one wall plate you have to replace all
Date published: 2026-04-02
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Will this work with the 2-Port Keystone Frame?
Good afternoon and thank you for your interest in our products!
You are correct. This will work with the 2-port Keystone frame (AC2PFM1/AC2PFW1).
Hope this helps!
Date published: 2018-11-12
Does the Adorn 1-gang wall plate come in a PLUS size for larger Legrand outlets. Could I use a 2-gang and turn it sideways?
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GM2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$79.20
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBM4 | adorne Collection
Outlet with built-in USB for convenient charging, no adapters needed.
$40.79
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532M4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$9.80
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARTR153M4 | adorne Collection
Stay stylish and safe with this tamper-resistant outlet from adorne.
$9.20
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2TM6 | adorne Collection
Subtle but lustrous, this finish is charismatic enough to fit in anywhere.
$11.79
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP2GTM4 | adorne Collection
Subtle but lustrous, this finish is charismatic enough to fit in anywhere.
$20.00




