adorne® Magnesium 4-Gang Screwless Wall Plate with Microban®
AWP4GMG4
adorne Collection
adorne® Magnesium 1-Gang Screwless Wall Plate with Microban® is rated
out of
5 by
123.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$38.39 USD
Pair with devices in the same Magnesium finish for a stunning monochromatic statement. Made exclusively for use with designer switches and outlets from the adorne® Collection. This wall plate* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. * Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology.
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
| Color | Magnesium | ||
| Product Type | Wall Plate | ||
| Material | Polycarbonate | ||
| Finish | Frosted | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Plastic | ||
| Features | Antimicrobial Protection | ||
| Wall Plate Type | Dimmer/Switch, Outlet | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | cULus UL514, cETLus | ||
| UPC Number | 785007050721 |
Dimensions
| Product Depth US | 0.35 in | ||
| Product Height US | 5.13 in | ||
| Product Width US | 8.88 in |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 4 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Sell Sheet
Customer CAD PDF
Cutsheet
Reviews
Rated 5 out of
5
by
brenda144 from
Beautiful wall plate finish
Love the finish on this faux metal titanium wall plate.Just beautiful.
Date published: 2019-07-10
Rated 5 out of
5
by
ezraw123 from
Better than expected
I bought these about a month ago with magnesium outlets and switches. Very easy to install. Turned much better than expected.
Date published: 2018-11-27
Rated 5 out of
5
by
Rolund from
Modern & Minimilist
I replaced all the outlets and switches in my living room and dining room with the magnesium wall plates. They are a small, simple change to make to an interior but add so much to the modern feel I'm looking for. They are easy to attach and remove, and look great.
Date published: 2018-11-05
Rated 5 out of
5
by
Adam Ricci from
Love these
They are beautiful and so easy to install.
Our contractor and electrician where both surprised at how easy these were to install. And they are excellent additions to the kitchen and baths
Date published: 2026-09-14
Rated 5 out of
5
by
Chris from
Magnesium 1 plate
The magnesium plates look nice, have a ground wire, and have been easy to fit with Adorne power switches and outlets.
Date published: 2026-06-25
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will the adorne receptacle fit any switch box (old ones) or need ay min clearenc e inside the box?
As long as you are replacing the same type of outlet or switch, you should be fine. In other words, you need to insert a single switch to a single box, two switches for a two gang, and so on. You do not need to change the box that is already nailed to your plywood. The only thing you must do is remove the old switch or receptacle and replace it with the Legrand items. The switch cover should click onto the unit without an issue. I hope that answered your question.
Date published: 2026-03-03
Does this wall plate work with the adorne plus-size outlet?
Thank you for your inquiry. To accommodate adorne Plus size devices, you will need the adorne Plus size wall plate, such as part number AWP1G3MG4.
Best Regards,
Technical Support
Date published: 2024-04-18
What is the difference between this magnesium 1 gang cover plate verse the one offered at Walmart for $6? Magnesium, glossy one gang cover plate?
1. It will match the Adorne magnesium devices ( switches and outlets)
2. It is NOT glossy
3. It has Microban coating to kill germs and things
4. It comes with the metal mounting plate that you would use for Adorne devices.
Date published: 2024-04-13
What is the difference in a 1+ Gang and a 2 Gang plate
A 1+ is larger than a single gang and is used for applications such as a square outlet plus a usb charger. A 2 gang is larger than a 1 + and is used for applications such as 2 regular outlets or switches
Date published: 2024-07-29
The adorne mirror white has the chrome around the outside edge and the inside of the cover. other than the gloss white receptacle cover which is too ivory in color is there a product that would not have the chrome on the cover similar to the adorne white?
The Gloss White or Gloss White on White adorne wall plates are the only white plates that do not have an outer edging.
Date published: 2022-09-21
Can you install 2 light dimmer switches and an Adorne' outlet in your 3-gang wall plate. Wished to have the pop-out version but it will not fit.
Yes, you can install two dimmers and the regular size outlets or GFCI's in a 3 gang box together.
Date published: 2021-05-18
Hello. I need a number of wall plates in magnesium and I see they are out of stock. Can you tell me when they are expected back in pls.
Our Customer Support department can tell you when they are expected in:
Customer Support
(800) 223-4162 Mon - Fri 8:00 AM - 6:00 PM (EST)
legrand.cs@legrand.us
customer.support@legrand.us
Date published: 2024-05-16
Using the 1 Gang+ wall plate, can you combine a Standard Outlet (Model ARTR152M4) with the Half Size nightlight (Model AANLM14)?
Yes. I haven't used the nightlight, but I have used a full-size outlet plus a half-size rocker switch in the 1 gang+ plate.
Date published: 2020-03-25
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADTP703TUM4 | adorne Collection
Contemporary control for virtually any dimmable bulb.
$102.10
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBM4 | adorne Collection
Outlet with built-in USB for convenient charging, no adapters needed.
$40.79
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532M4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$9.80
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP2GMG4 | adorne Collection
Pair with devices in the same Magnesium finish for a stunning monochromatic statement.
$21.12
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP3GMG4 | adorne Collection
Pair with devices in the same Magnesium finish for a stunning monochromatic statement.
$29.74




