adorne® Pale Blue 5-Gang Screwless Wall Plate
AWP5GBL1
adorne Collection
adorne® Pale Blue 5-Gang Screwless Wall Plate is rated
out of
5 by
5.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$51.26 USD
Light and airy thanks to its sky-like hue, it pairs beautifully with adorne devices in White or Magnesium. Made exclusively for use with designer switches and outlets from the adorne® Collection. This wall plate* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. * Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label. No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology.
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
Specifications
General Info
| Color | Pale Blue | ||
| Product Type | Wall Plate | ||
| Material | Polycarbonate | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Plastic | ||
| Wall Plate Type | Dimmer/Switch, Outlet | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | cULus UL514, cETLus | ||
| UPC Number | 785007039023 |
Dimensions
| Product Depth US | 0.35 in | ||
| Product Height US | 5.13 in | ||
| Product Width US | 10.7 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E143222 | ||
| cULus Listed | Yes |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 5 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Customer CAD PDF
Cutsheet
Reviews
Rated 3 out of
5
by
Robert from
Good color.
The blue is good, something that matches the white switches well. It’s certainly better than every other white standard US switch plate system in every house.
Date published: 2024-02-25
Rated 5 out of
5
by
Shore Girl from
Unabashed adorne Groupie
I have used the adorne series of switches, outlets, and wall plates in two houses. The finished outlets are a thing of beauty. Every visitor comments about how cool they look.
Date published: 2021-09-22
Rated 5 out of
5
by
2001oakhill from
So beautiful!
Such a nice step up from decora style switches and plugs and wall covers!
Date published: 2023-10-10
Rated 5 out of
5
by
2001oakhill from
Love Adorne fixtures!
These are so beautiful. Decora was such a step up from the regular builder grade switches and plugs and wall plates. These are at least equally better than decora. They are one of the small details that jumps out when decorating a home.
Date published: 2023-10-10
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$8.21
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADTP703TUW4 | adorne Collection
Contemporary control for virtually any dimmable bulb.
$88.77


