COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response. Normal ship times remain in effect for available products.
Menu
Search adorne
explore our collections

Menu
Interior Intercom Unit
Sorry! That combination does not exist.
Specifications
General Info
Color: Magnesium/Black
Type: Residential
Listing Agencies/Third Party Certifications
UN SPSC: 43221525
Dimensions
Depth (US): 1.14"
Height (US): 5.51"
Width (US): 5.51"
Technical Information
Frequency: 2.4 GHz
RatedVoltage: 5V @ 1 Amp, 5W
Supported Standards: FCC Part 15 Subpart C and IC
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 62ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 47ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit