
adorne® Remote Smart Dimmer Color Change Kit, White
WNAL63CKITW1
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Explore more color options with the adorne® Remote Smart Dimmer Color Change Kit. The color change kits make it easy to change the color of a device during the installation process as needed. Color options include: Graphite, Magnesium and White. Compatible only with associated Netatmo smart device and is not compatible with other standard devices.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- The interchangeable face covers allow you to update the look of your device without switching out the actual device.
- Compatible only with adorne Smart Lighting with Netatmo remote smart dimmer, WNAL64, WNAL63
- More color options available to fit any style: Graphite, Magnesium and White.
- Complete the look with a sleek, screwless adorne® Wall Plate, and coordinate with other designer switches and outlets available from the adorne® Collection.
Specifications
General Info
Color | White | ||
Finish | Gloss | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Smart Lighting, With Netatmo | ||
Warranty Type | 2-Year | ||
UPC Number | 785007450873 |
Dimensions
Product Height US | 0.24 in | ||
Product Length US | 1.75 in | ||
Product Width US | 1.75 in | ||
Product Weight US | 0.011 lb |
Technical Information
Indoor/Outdoor | Indoor |
Resources
Cutsheet
Installation Instructions
Brochure
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1