text.skipToContent text.skipToNavigation

Discontinued - 2000W In-Wall Box Incandescent Dimmer

MR2000 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The box dimmer operates as a remove mounted dimmer for operating large lighting loads, and works in conjunction with multi-location controllers to provide true multi-way lighting.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Part of the radiant® Collection
  • Patented overload and short circuit protection.
  • No control wiring necessary.
  • Large surface-mounted antenna ensures maximum broadcast coverage.
  • Stores room and house scenes.
  • Compatible with Decorator wall plates.
  • 5-year warranty.
  • Note: Wall plate sold separately from device.

Specifications

General Info
Product Line On-Q
Country Of Origin Taiwan, Province Of China
UPC Number 754182918911
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;