We will be undergoing site maintenance on Friday, September 25th from 9pm EDT to approximately 6am EDT. During this time checkout functionality will be unavailable. We apologize for any inconvenience.
Menu
Search
Menu
T-Series Network and Server Cabinet
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Colors: Black or White
Product Series: T-Series
Type: T-Series
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Finish Plating 1: Black or White
Dimensions
Capacity Weight (US): 4,000 lbs
Depth (US): Frame Only: 42" and 48", 3" total for front and rear doors
Height (US): 42, 45, 48
Width (US): 24", 30", 31.5"
Rack Units: 51RU
Technical Information
Static Load Capacity: 4,000 lbs
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant
Resources
T-Series Banner 640x350
T-Series
Learn more about our T-Series Cabinets
Learn More