$2.19 USD
1-Gang Low Voltage Old Work. Cable-tie ports safely hold cables away from drywall during trim out
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Product Line | On-Q | ||
| Country Of Origin | United States | ||
| UPC Number | 785007618334 |
Dimensions
| Product Depth US | 1.91 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 2.38 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 307707 | ||
| cULus Listed | Yes |
Resources
Sell Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
