text.skipToContent text.skipToNavigation

Blank Decorator Outlet Strap, White

WP3410WH
Discontinued - Blank Decorator Outlet Strap, Brown is rated 4.2 out of 5 by 5.
  • y_2025, m_10, d_9, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_2, tr_3
  • loc_en_US, sid_WP3410WH, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Supports Keystone Inserts, with most insert combinations compatible
  • Fits decorator-style faceplates.

Specifications

General Info
Color White
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Construction Injection molded plastic, Cycolac FR15U ABS
Wall Plate Type Blank, Wall Plate Insert
Technical Information
Cutout Blank
Mounting Type Box
Number of Gangs 1
Orientation Vertical
Thickness 0.065 in

Resources

Reviews

Rated 5 out of 5 by from Amazinglly built. Not flimsy at all These are great and very sturdy. They are built equaly if not better than the Leviton ones which is why its amazing to think they cost way less than Leviton.
Date published: 2025-10-04
Rated 5 out of 5 by from Black switches product was reasonably priced and was able to get free shipping.
Date published: 2024-08-19
Rated 3 out of 5 by from Works well Functions well but the Light Almond color is slightly lighter than the wall plate.
Date published: 2024-07-15
  • y_2025, m_10, d_9, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_2, tr_3
  • loc_en_US, sid_WP3410WH, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Questions & Answers

Is this a matte white finish or glossy white finish? Thanks.

Asked by: Yoseph
  • y_2025, m_10, d_9, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_WP3410WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT