text.skipToContent text.skipToNavigation

Pre-Configured HDMI™ 2-Port Strap, White

WP1011WHV1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$49.14 USD

Upgrade your home entertainment system with the Pre-Configured HDMI 2-Port Strap. This strap provides the latest in high-definition connectivity, ensuring superior video and audio quality. Designed to fit into any standard Decorator opening, it offers a clean and professional installation. Perfect for connecting multiple HDMI devices, this strap is an essential addition to your home theater setup.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Product Details

Upgrade your home entertainment system with the Pre-Configured HDMI 2-Port Strap. This strap provides the latest in high-definition connectivity, ensuring superior video and audio quality. Designed to fit into any standard Decorator opening, it offers a clean and professional installation. Perfect for connecting multiple HDMI devices, this strap is an essential addition to your home theater setup.
  • Fits into any standard Decorator opening
  • The terms HDMI, HDMI High-Definition Multimedia Interface, HDMI trade dress and the HDMI Logos are trademarks or registered trademarks of HDMI Licensing Administrator, Inc.

Specifications

General Info
Color White
Product Type Outlet Frame
Product Line On-Q
Country Of Origin Taiwan, Province Of China
UPC Number 804428028918
Dimensions
Product Depth US 1.25 in
Product Height US 4.19 in
Product Width US 4.65 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Q & A

What HDMI specification does this use? HDMI 2.0 or 2.1?

Asked by: Steven
1.3 A newer solution would be to use a WP124K-WH 4K HDMI keystone in a decorator strap (WP3411,3412, or 3413) along with the appropriate blanking plugs.
Answered by: Wiremold Tech Support
Date published: 2022-08-01

Is there a BAA or NAFTA or Free Trade compliant version of this device.

Asked by: Alan
  • y_2026, m_11, d_15, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.50
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_WP1011WHV1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT

Recently Viewed