text.skipToContent text.skipToNavigation

Keystone SC Simplex Fiber Module, Aqua Ceramic Alignment Sleeve, Black Housing

KSSC-L-00
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;

In Stock

WHERE TO BUY

Features

  • Category 6 Standards Compliant

Specifications

General Info
UPC Number 662875021872
Country Of Origin Mexico
Product Line Legrand
Application Sector Commercial/Industrial
Type Jack
Standard UL Standard
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1501ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1500ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;