SLIDE EFL SP/3W 4WIRE 24 VDC I V
CD4FB3PNAI
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
Color | Ivory | ||
UPC Number | 785007014549 | ||
Country Of Origin | China |
Dimensions
Product Width US | 3.0 in | ||
Product Weight US | 0.84 lb | ||
Product Volume US | 67.84 cu in | ||
Product Depth US | 5.38 in | ||
Product Height US | 3.88 in |
Technical Information
Voltage | 24.0 V |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1