text.skipToContent text.skipToNavigation

Mighty Mo 19U Mounting Rail, #12-24, 1-Pair

MMW19M12-B
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 376ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Color None
Application Sector Commercial
WHERE TO BUY

Features

  • Cable management to support and organize cables, ensuring proper cable management for minimum distortion and maximum network performance.
  • Choice of solid or plexiglass door
  • The cabinet can be mounted to open left or right
  • Locking center section swings out to provide easy access to the equipment
  • Front and center sections are keyed alike
  • Includes one pair of fully adjustable 12-24 EIA mounting rails
  • Brush cable entry plates standard on top rear
  • Cable knockout plates standard on bottom rear
  • 3" hole with cap standard on top and bottom rear
  • Vented sides for passive cooling of active equipment
  • Optional 50cfm cooling fans are available to further protect active equipment

Specifications

General Info
Color Black
UPC Number 662875789666
Country Of Origin United States
Product Line Legrand
Application Sector Commercial
Type Rack
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 80ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 154ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;