text.skipToContent text.skipToNavigation

Discontinued - 2.7-in OLED Controller

NVI8GCP Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Relish elegant, in-wall control with the capacitive touch surface and full metadata feedback of this dual gang controller for use with Concerto, Essentia, and Renovia systems.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Nuvo
Country Of Origin China
UPC Number 701963851066

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is there any place I can buy it in South Korea? or I would like to know how to buy it.

Asked by: Anonymous
NUVO is completely out of business and is no longer manufacturing products.
Answered by: Wiremold Tech Support
Date published: 2023-02-13

How to factory reset a nv-18gcp

Asked by: Anonymous
  • y_2025, m_6, d_30, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_NVI8GCP, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 192ms
  • QUESTIONS, PRODUCT