Discontinued - Three-wire LV Momentary Decorator Switch, Light Almond
DCC2-A
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Decorator Low Voltage Momentary Switch (DCC2) has a clean appearance and provides significant benefits over other three-wire momentary devices. It is intended for use with Wattstopper lighting control panels and other applications requiring a momentary contact switch that provides on/off signals.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Almond | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| UPC Number | 754182922802 |
Dimensions
| Product Depth US | 4.5 in | ||
| Product Height US | 2.5 in | ||
| Product Volume US | 28.12 cu in | ||
| Product Width US | 2.0 in | ||
| Product Weight US | 0.25 lb |
Additional Information
| DesignLights Consortium Qualified System | Yes | ||
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Input Voltage | 12 VDC/VAC |
Resources
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
BAA/TAA complaint? If not, what do your offer that is a momentary low voltage switch?
Hello,
The DCC2 is not BAA/TAA compliant, and looking into our Low voltage models I am not seeing a BAA/TAA momentary switch by Wattstopper at this moment.
Date published: 2025-11-13
Bazaarvoice SAP Hybris Integration Version 2.8.1
