Heavy-duty, Single-Pole, ON-OFF sequence, feed-thru Cord Switch. Markings near toggle.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Wall Switch | ||
| Finish | Matte | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Standard | UL, CSA | ||
| UPC Number | 785007118728 |
Dimensions
| Product Depth US | 0.8 in | ||
| Product Width US | 1.18 in |
Technical Information
| Amperage | 6 A | ||
| Location Rating | Dry | ||
| Number of Poles | Single Pole | ||
| Wire Size | #14 - #10 AWG |
Resources
Installation Instructions
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is 5406BK ROHS and REACH complaint?
Thank you for your inquiry. To provide further assistance with your compliance request, please contact Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST or via email at Tech.Support@legrand.us.
Date published: 2024-07-05
What wire will this switch accept? SPT-1, -2, SJ cord, zip cord, other suitable cords?
Hello Bill,
Please review the following supported cable for part 5406BK:
Suitable for: 16/2 SPT-2, 18/2 SPT-2, 18/2 SPT-1, 18/2 SVT (round flexible cord), and cords up to 9/32"
maximum diameter.
Best Regards,
Technical Support
Date published: 2023-02-07
How many amps is this cord switch rated for?
Good Morning,
This cord is rated for 6A.
Hope this helps!
Date published: 2018-10-18
What is the UL File Number for this component?
The UL file number for this item is E254991
Date published: 2018-10-08
Do you have any instructions on how to install this switch?
Thank you for your inquiry regarding our appliance switch, part number 5406bk. If you go to the link below and click on the resources drop down, you will find the installation instructions.
https://www.legrand.us/passandseymour/appliance-switches/5406bk.aspx
Hope this helps!
Date published: 2018-11-03
What are screw sizes on switch for termination? is there a recommended torque?
Bazaarvoice SAP Hybris Integration Version 2.8.1
