text.skipToContent text.skipToNavigation

Appliance Switch, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Heavy-duty, Single-Pole, ON-OFF sequence, fiveed-thru Cord Switch. Markings near toggle. .
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials.
  • Durability.:
  • Time-tested design.

Specifications

General Info
Color White
Finish Matte
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin China
UPC Number 785007118742
Dimensions
Product Depth US 0.8 in
Product Width US 1.18 in
Technical Information
Amperage 6 A
Number of Poles Single Pole
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;