Discontinued - Automatic Control Switch, 120/277V, Ivory
AS-100-I
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by AS-100-W
The InteliSwitch® AS-100 Automatic Control Switch operates as both a manual and automatic control device. Manually, it allows users to control loads on/off. Automatically, it receives signals to turn lighting on or off from lighting control panels or other lighting control systems.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Collection consolidated to white & ivory options
- Automatic or manual switching options
- Simple retrofit installation and operation; no neutral needed
- Shutoff warning with optional audible beep during grace period
- Pushbutton overrides the shutoff event
- Multiway operation for 3- and 4-way switching
- Terminal style back-wiring
Specifications
General Info
| Color | Ivory | ||
| Material | ABS | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Replaced by Part Number | AS-100-W | ||
| Included | Mounting Screws, Wall Plate | ||
| Number of Switches | 1 | ||
| Switch Type | Push | ||
| Warranty Type | 5-Year | ||
| Standard | UL, RoHS | ||
| UPC Number | 754182913947 |
Dimensions
| Product Depth US | 1.8 in | ||
| Product Height US | 4.1 in | ||
| Product Volume US | 20.3 cu in | ||
| Product Width US | 1.8 in | ||
| Product Weight US | 0.3 lb |
Additional Information
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Number of Rockers | 0 | ||
| Wire Connection Type | Terminal Block | ||
| Compatibility | LMCP Panels | ||
| Has Battery | No | ||
| Indicator | Configuration LED, Selectable audible alert for impending shutoff | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 120/277 VAC | ||
| Line Frequency | 50 Hz, 60 Hz | ||
| Load Rating | 1300 W @ 120 VAC, 3000 W @ 277 VAC | ||
| Location Rating | Dry | ||
| Mounting Type | Wall | ||
| Number of Buttons | 1 | ||
| Number of Poles | Multi-Location, Single Pole | ||
| Operating Temperature | 32°-131°F | ||
| Operating Temperature Max | 131 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Storage Temperature | 23° - 176° F | ||
| Engraving Type | Blank |
Resources
Cutsheet
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
