text.skipToContent text.skipToNavigation

Discontinued - radiant Lighting Control for HomeKit

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Legrand Lighting Control for HomeKit offers an easy, secure way to control lights, outlets, thermostats and more, all from your iPhone or iPad. Part of the radiant® Collection, it features clean lines and smooth paddle action for a sophisticated touch. Part of the Legrand family of products fully enabled to interface with Apple HomeKit, this remote switch installs easily in place of a standard switch (neutral wire required) and works with an installed Smart Switch with HomeKit Technology to control a light from multiple on-wall locations. Plus, you can also simply ask Siri to control the lights, or use the Apple or Legrand Home apps to create scenes, group rooms and more.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Pairs with the radiant® Smart Switch with HomeKit Technology for multi-way control of a light or fixture.
  • Easily replaces a home's standard switch, neutral wire required.
  • Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
  • Screwless Wall Plate included. Coordinate with other designer switches and outlets available from the radiant® Collection for a cohesive, sophisticated look.

Specifications

General Info
Product Line On-Q
Country Of Origin China
UPC Number 804428432845

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Will the HKRL20 pair with the HKRL50 or am I required to use the HKRL60 with the HKRL50?

Asked by: Nathan
Good morning, The HKRL10 pairs to the HKRL20 and the HKRL50 pairs to the HKRL60, they cannot be mixed and matched. The entire HKRL/HKRP HomeKit line of devices is discontinued at this point and will not receive further software development.
Answered by: Wiremold Tech Support
Date published: 2022-03-14

I want to install four of these. Can they be set up to all turn on at once if any of the four are turned on from the switch itself without having to use an app to turn them on?

Asked by: skw3071
If the switches are each controlling a different load, then no, they cannot. You could use our LC series lights for that purchase with the LC7001 hub, but it would not be a homekit system at that point, it would use our app, or integrate with Google/Alexa.
Answered by: Wiremold Tech Support
Date published: 2020-12-07

How many remotes switches can I connect to main switch? I have what I would call a “5-way” in my foyer: one switch downstairs and three upstairs in different areas of hallways.

Asked by: kmdesign
Page 18 of the installation manual for the HKRL20 shows that you can have up to 3 remotes with the Master switch (HKRL10). Therefore your use case would work.
Answered by: Wiremold Tech Support
Date published: 2020-12-07

I have the HKRL20 & HKRL10.  After install & setup I am unable to get the HKRL20 to turn on the light.  I am able to turn off the light with this switch.  The HKRL10 functions normally.  I don't understand why the HKRL20 won't work to turn on the light??

Asked by: skinnysig
Please call technical support for this one. 18002234162 Option 3.
Answered by: Wiremold Tech Support
Date published: 2020-12-04

Will this be available in black?

Asked by: Mike
There are no current plans to produce this in any color other than white.
Answered by: Wiremold Tech Support
Date published: 2020-12-04

Does it works with 220VAC ? 

Asked by: Marvin Collantes V.
This HKRL20WH is rated for 120V circuit only.
Answered by: Legrand Technical Support
Date published: 2020-02-17

I need to replace two HKRL20WH. Where can I get replacements or is any other product compatible?

Asked by: BH
  • y_2025, m_7, d_7, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_HKRL20WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT