text.skipToContent text.skipToNavigation

Hold Down Clamp

F-1811-03-S6 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For extremely corrosive applications we offer a full line of straight sections, fittings, covers and mounting accessories in polyester and vinylester fiberglass. Rail heights are available in 4"" and 6"" and widths are available up to 36"".
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • PW Steel cable tray provides the heavy duty support required for large power cables
  • For extremely corrosive applications we offer a full line of straight sections, fittings, covers and mounting accessories in polyester and vinylester fiberglass.
  • Rail heights are available in 4 in and 6 in and widths are available up to 36in.
  • Hold Down Clamp

Specifications

General Info
Finish Stainless 316
Product Line Cablofil
Dimensions
Product Weight US 0.366 lb

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;