text.skipToContent text.skipToNavigation

Discontinued - Home Systems Remote 1060

AU1060 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The On-Q Remote features whole house commands which control all keypads from one location. It controls the lyriQ Audio System, as well as other On-Q systems. The universal remote can also be programmed to control up to seven additional devices.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Select one, two, three or four locations to receive audio signal
  • Supports Macros
  • Discrete Off Button
  • Dual Wide Infrared Diodes with Lens
  • Supports all On-Q products with IR control
  • Permanent Code Retention ensures that device codes are never lost when batteries are removed or replaced

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin China
UPC Number 804428031604
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Style Decorator

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;