text.skipToContent text.skipToNavigation

Discontinued - Intuity Command Center, Nickel

HA7110NI On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The Intuity Command Center (HA7110-NI) provides an in-wall master control station for an Intuity system, featuring a recessed mounted iPad mini for system navigation and operation, as well as a built-in intercom and Digital Audio zone. Using the Intu

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Convenient control of your home systems from the simple Intuity App for iOS and Android devices
  • Features an intuitive user interface for easy access and use of all systems
  • Blends into any d: cor with a sleek, recessed design and capacitive touch controls *iPad sold separately

Specifications

General Info
Product Line On-Q
Country Of Origin China
UPC Number 804428014898

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does Intuity system have intercom? If so, what are the room device part numbers

Asked by: Jackie
Intuity and the Selective Call Intercom systems are fully discontinued at this point. We no longer make a replacement system. I am sorry for the inconvenience.
Answered by: Wiremold Tech Support
Date published: 2021-08-31
  • y_2025, m_7, d_18, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HA7110NI, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT