Discontinued - Nuvo P600 3-Zone DIN Rail Player
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Nuvo DIN Rail Player is a first of its kind streaming audio player meant specifically to be mounted on a standard DIN Rail. With performance and features most equal to the well known Nuvo P100 Player the Nuvo DIN Rail Player facilitates ease of installation where DIN Rail is the accepted standard for mounting of electrical, network, and like devices in the project. This kit includes everything needed for a three zone installation. It includes three (3) NV-P600 DIN Rail Players, a 1/2 width DIN rail for low-voltage plastic enclosure mounting of up to three (3) NV-P600 DIN Rail Players, three (3) DC power cables, one (1) 1 input 3 output DC power cable splitter, one (1) PW1060 24 volt DC power supply, which is capable of powering up to 3 individual Nuvo NV-P600 DIN Rail Players, three (3) 12" CAT5e patch cables, one (1) 36" CAT5e patch cables.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
Product Line | Nuvo | ||
Hazardous Materials | No | ||
UPC Number | 701963860686 | ||
Country Of Origin | China | ||
Application Sector | Residential | ||
Standard | cTUVus, CE-LVD; US:FCC CFR Title 47 Part 15, Subpart B; CANADA:ICES-003; EUROPE:CISPR13; EUROPE: 55020; AUSTRALIA/NEW ZEALAND: C-TICK standard AS/NZS CISPR13; RoHS (Restriction of Hazardous Substances Directive 2002/95/EC | ||
Type | DIN Rail Player |
Power Supply | 24 VDC External | ||
Output Power | 40 W | ||
Input Voltage | 24 VDC | ||
Damping Factor | 50+ | ||
Number of Fibers | Line Input Connector: 3mm stereo Speaker Output Connection: screw-down USB Connection Network Connectivity: RJ45, Cat 5e minimum | ||
Mounting | DIN Rail |
Resources
Cutsheet
Brochure
Sell Sheet
Installation Instructions
User Guides
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1