Plug-In Outlet Center Unit / 120V/20A/6 O/L /lighted switch/15' cord/Computer Grade Surge
M620BZLS-15
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Perma Power computer grade surge protection. Six outlets, lighted switch, durable putty white aluminum housing, 20A. 15' (4.6m) 12/3 SJT putty white cord with NEMA5-20 plug. Length 18" (457mm). Snap-on, slide-off mounting.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Perma Power computer grade surge protection. Six outlets, lighted switch, durable putty white aluminum housing, 20A. 15' (4.6m) 12/3 SJT putty white cord with NEMA5-20 plug. Length 18" (457mm). Snap-on, slide-off mounting.
- Perma Power computer grade surge protection. Six outlets, lighted switch, durable putty white aluminum housing, 20A. 15' (4.6m) 12/3 SJT putty white cord with NEMA5-20 plug. Length 18" (457mm). Snap-on, slide-off mounting.
Specifications
General Info
| Color | Bronze | ||
| Product Type | Power Strip | ||
| Application Sector | Commercial, Residential | ||
| Product Family / Series / Group | Perma Power | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Features | Lighted Switch, Surge Protection | ||
| Number of Receptacles | 6 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed: File E66421 Guide XYBS XUHT VZCA | ||
| UPC Number | 786776524130 |
Dimensions
| Product Height US | 1.89 in | ||
| Product Length US | 2.0 in | ||
| Product Width US | 18.0 in | ||
| Product Weight US | 4.0 lb | ||
| Receptacle Spacing | 1.5 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E66421 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Technical Information
| Amperage | 20 A | ||
| Class | 75 | ||
| Connection | Cord-ended | ||
| Cord Length | 15 ft | ||
| Environmental Conditions | Indoor, dry location | ||
| Indoor/Outdoor | Indoor | ||
| Location Rating | Dry | ||
| Mounting | Yes | ||
| Mounting Type | Snap-on, Slide-off | ||
| NEMA Configuration Code | 5-20P, 5-20R | ||
| Phase | Single Stage | ||
| Response Time | <1 ns | ||
| Short Circuit Rating | 36000 Amps [12000 Amps L-N 12000 Amps L-G 12000 Amps N-G] | ||
| Type of Indicators | Light | ||
| Voltage | 120.0 V | ||
| Wiring Method | Cord-ended |
Resources (3)
Installation Instructions
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
I am a shipper with General Dynamics, and i need to ship Power Strip, 6 Outlet 20 AMP, Legrand / WM-180620-PC to Puerto Rico, i was wondering if i can get ITAR information for item, thank you
Hi,
That product part number does not come up valid. Feel free to reach out to technical.support@legrand.us for further assistance.
Thanks,
Date published: 2026-11-10
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2900 | Wiremold
Wiremold Uniduct 2900 Series One-Piece Latching Raceway Fitting, 2900
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CA26GV | Pass and Seymour
Cast Weatherproof Cover Decorator or GFCI Vertical, Bronze
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
3726SCBK | Pass and Seymour
Thermoplastic Cover, Colonial White with Black Gasket
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
S4421SAC | Pass and Seymour
4-inch Square Box with Threaded Mounting Holes
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CA8GH | Pass and Seymour
Cast Weatherproof Cover Duplex Receptacle Horizontal, Bronze
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
S4421RAC | Pass and Seymour
4-inch Square Box with Threaded Mounting Holes
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
S468S50AC | Pass and Seymour
Wood and Steel Stud Bracket Box with Quick/Click
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
S235S50AC | Pass and Seymour
Wood and Steel Stud Bracket Box with Quick/Click
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
S118S50 | Pass and Seymour
Single gang, wood and steel stud bracket box with 3/8' offset for wood and steel stud mounting. It has two Quick Click Entries for each end, for use with 3/8' and 5/8' wallboard. It is available in single, two, three, four gang and 4 inch square boxes. It is man be used for steel, aluminum, or wooden studs. 100 pack.
