COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
Banner_900x392

The perfect companion for the traveling professional

USB-C Travel Dock

The USB-C Travel Dock is the perfect companion for the traveling professional, providing all the connectivity and power that one might need while on-the-go. With the growing adoption of USB-C with laptops and mobile devices, there’s a growing need to remain connected to legacy standards and connections.

With the Travel Dock, the main dock provides VGA, DisplayPort and HDMI ports for connecting to external displays and a USB-C power passthrough port, all through a single USB-C cable that folds up around the dock. The innovation though extends beyond the USB-C travel dock base with the additional hub – adding a gigabit ethernet port, 2 USB Type-A ports and a single USB Type-C port on top of the existing ports provided by the base and all without sacrificing another USB-C port on your computer.

The final module, the power bank module, can be attached to the travel dock base in-lieu of the hub module and provides 10,200mAh of battery capacity to charge your mobile devices (up to 35W). The power bank module can be used as an attachment to the travel dock base or standalone without the base – providing flexibility to function as a standalone battery bank as needed.

Note: Only one module can be attached to the travel dock base at a time – either the hub or the battery.

USB-C TRAVEL DOC WITH DEVICE CHARGING & HUB

Travel Dock-Charging-Hub_350x250

Includes the Dock Base and 2 Modules:

Travel Dock Base:
- Display Connectivity (VGA, DisplayPort, HDMI, USB-C)

Travel Doc Hub Module:
- Gigabit Ethernet Port
- 2x USB Type-A Ports
- USB-C Port

Power Bank Module:
- 10,200mAh (35W max output)
VIEW NOW

USB-C TRAVEL DOCK BASE WITH HUB

Travel Dock-Hub_350x250

Includes the Dock and Hub Module

Combine the base and the hub module for the perfect blend of connectivity using a single USB-C port on your device.
VIEW NOW

USB-C POWER BANK

Power Bank_350x250

Standalone or attach to USB-C Travel Dock Base

- 10,200mAh battery capacity
- 5V-20V output quickly charges devices
- 35W Max Ouput
- Single USB-C output
- Attach to dock base for battery charging and power pass-through
VIEW NOW

Get a Closer Look

Data Sheets

USB-C Travel Dock with Device Charging and Hub
 
DOWNLOAD NOW
USB-C Travel Dock with Hub
 
DOWNLOAD NOW
USB-C Power Bank
 
DOWNLOAD NOW