text.skipToContent text.skipToNavigation

1/4'' Slip On Lock Nut (2 Pcs) [943351]

SON1/4EZ Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Finishes include steel, 304L and 316L stainless steel to meet the needs of any application. Rail heights range from 4" to 7" and width sizes are available up to 36".
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Allows the user to slip the nut onto a rod, without actually threading it.
  • Ideal for when nuts must be added to a rod, but cannot be threaded due to previously-installed equipment.

Specifications

General Info
Product Type Mounting Hardware
Material Carbon Steel
Finish Electroplated Zinc
Application Sector Commercial, Industrial
Product Line Cablofil
Country Of Origin United States
UPC Number 800388018747
Dimensions
Product Depth US 1.5 in
Product Height US 0.25 in
Product Width US 0.75 in
Product Weight US 0.04 lb
Trade Programs
BAA  Yes
Additional Information
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Recently Viewed