text.skipToContent text.skipToNavigation

FIBER TROUGH - PREGALV CENTER HANGER 4''

FTCH100PG Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

V-Trough cable tray keeps your cables protected and easy to manage. Its high-strength steel construction matches many European OEM specifications and is available in smaller sizes for control and instrumentation cabling. V-Trough is manufactured to exacting standards so that all components fit together perfectly, making installation a snap.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Secure to tray by bending tabs outward.
  • Use with tray runs without covers.
  • Order to fit width of tray.

Specifications

General Info
Finish Pre-Galvanized
Product Line Cablofil
Country Of Origin Netherlands
UPC Number 800388241473
Dimensions
Product Depth US 3.8 in
Product Height US 2.6 in
Product Volume US 0.016 cu ft
Product Width US 2.75 in
Product Weight US 0.41 lb
Trade Programs
BAA  Yes

Resources

Instruction Sheet

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;