F-connector Keystone module, 180 degree exit, F/F, (75 ohm), Cloud White
KSFCN-88
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
9 F-connectors are often used with RG-6 and RG-59 75 ohm coaxial cable to connect equipment supporting cable TV(CATV), satellite TV, close circuit TV(CCTV), and security cameras.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Too Many Options, need more Base Parts
- Accepts both push-style and screw style
- 75 Ohm F-connector
- Idea for cable/satellite TV, cable modems, and security cameras.
- TechChoice keystone footprint.
- Fits in all TechChoice faceplates and housings
- Rear loading Module
- Allows for termination before and during the construction process
- Integrats with Legrand | Wiremold
- Can be used in raceway, floor boxes, Poke-Thru, and work surface portals.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875612711 | ||
Country Of Origin | China |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1