EZ Patch™ Flat Pack Reduced Diameter CAT6 3ft, 24 Pack, Grey
EZFPR603Q24-08
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The EZ Patch Flat Pack is an innovative addition to the EZ Patch series, allowing a 12 or 24-pack of cords to be distributed from flat plastic packaging, which is ideal for patch panel applications. The reduced diameter is ideal for high density data center applications. The smaller cable surface area allows for increased airflow and a smaller bend radius, which makes it easy to route through cable management panels.The EZ Patch Flat Pack is an innovative addition to the EZ Patch series, allowing a 12 or 24-pack of cords to be distributed from flat plastic packaging, which is ideal for patch panel applications. The reduced diameter is ideal for high density data center applications. The smaller cable surface area allows for increased airflow and a smaller bend radius, which makes it easy to route through cable management panels.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Bulk packaging: Reduces installation time and packaging waste. No dealing with individual bags or zip ties.
- No cord memory: Packs are laid out flat in a bundle
- Plastic packaging: Ideal for data center applications that do not allow cardboard
- Light weight design: Installers can easily carry the bag over their shoulder.
- Easy tear perforation strips: Tears at each end allow for quick connection or easy removal of cords.
- Cable management: Bag can be used as a fishing mechanism to route a bundle through a vertical manager.
- Packaged in 12 or 24 packs: Quantities ideal for patch panel applications.
Specifications
General Info
| Color | Gray | ||
| Product Type | Patch Cord | ||
| Application Sector | Commercial, Industrial | ||
| Product Family / Series / Group | EZ Patch | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Quick Install, Reduced Diameter | ||
| Warranty Type | 5-Year | ||
| Standard | ANSI/TIA-568.E-2;ISO/IEC 11801-1;RoHS | ||
| UPC Number | 662875008385 |
Dimensions
| Cable Length | 3 ft | ||
| Product Length US | 3.0 FT |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Diameter | 0.6 in | ||
| Bend Radius | 0.15 in | ||
| Braid | Non-braided Wiring | ||
| Cable Type | Non-Booted | ||
| Category Performance Application | Cat6 | ||
| Compatibility | RJ-45 | ||
| Conductor Material | Copper | ||
| Conductor Stranding | Stranded | ||
| Connectivity Footprint | Clarity | ||
| Connector 1 | RJ-45 Male | ||
| Connector 2 | RJ-45 Male | ||
| Jacket Rating | CMR Rated | ||
| Jacket Application | Riser Rated | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Operating Humidity | 0-90% RH (Non-Condensing) | ||
| Storage Humidity | 0-90% RH (Non-Condensing) | ||
| Plating Specification | 50 µ in Gold | ||
| Shielded/Unshielded Cable | Unshielded | ||
| Storage Temperature | -40° - 60° C | ||
| Number of Strands | 7 | ||
| Termination Style | Pre-Terminated | ||
| Voltage | 300.0 V | ||
| Wire Gauge | 28 AWG |
Resources
Submittal Sheet
Specifications
Catalog
Product Environmental Profile
White Papers
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
R26USBAC6BK | radiant Collection
Charges phones, tablets and more, faster, with 6 amps of power for USB Types A and C connections.
$52.57
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
566-130-002 | Quiktron
Q-Series Patch Cords, CAT6, Non-Booted

