
Infinium Keyed LC Splice-On Connector (SOC) For 900um Fiber, 50/125 Multimode OM3/4, Rose, 50 Pack
205KKF9GD-50E-E
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand keyed LC fiber solutions provide a simple and convenient way to physically prevent the user from making an unauthorized connection by blocking access to specific optical ports, whether they are at a workstation outlet or in a telecommunications room or data center. This is particularly important for government, finance, military and other facilities where multiple networks having different security level access requirements may be co-located.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 12 color/key configurations available
- 50/125 microns and 9/125 microns laser-optimized fiber types available
- LC Keyed cadapters prevent improper connection of separate networks with common access points
- Each LC secure adapter will mate only with same-color LC secure connector
- High quality 1.25 mm zirconia ferrules used
- Internal keying feature prevents tampering
- High quality 1.25 mm zirconia ferrules used
- 1.6 in boot protects the splice for easy cable management
- The solution to managing multiple networks with reduced risks
Specifications
General Info
Color | Orange | ||
Type | Connector | ||
Application Sector | Commercial, Data Center | ||
Product Line | Ortronics | ||
Country Of Origin | United States | ||
Boot Color | White | ||
UPC Number | 662875033806 |
Dimensions
Product Depth US | 3.65 in | ||
Product Height US | 0.409 in | ||
Product Width US | 0.236 in |
Technical Information
Connector Type | Keyed LC | ||
Fiber Optic Cable Type | OM4 | ||
Fiber Size | 50/125 | ||
Service Life | 500 matings, < 0.2dB typical change | ||
Splice Type | Fusion | ||
Temperature Rating | -40° - 75° C |
Resources
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1