text.skipToContent text.skipToNavigation

TracJack Module, Keyed Front Keyed Rear LC Duplex, Ceramic Lined, MM/SM, Flush Mount, White

KTJ-2FALC2CB
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;

Legrand keyed LC multimode and single-mode modules provide the same ease of installation and high-quality performance as our line of standard LC modules. Up to thirteen keys/colors of modules and connectors are possible with unique physical keying configurations.

NOTE: The keyed connector and adapter colors must match, or the keying will prevent them from carrying the signal. LC Keyed connectors won't mate with standard LC adapters.

Connector Type Keyed Front/Keyed Rear

In Stock

Specifications

General Info
Product Line Legrand
Technical Information
Adapter Front Keyed
Compatibility Tracjack
Adapter Rear Keyed
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1501ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;