
TracJack Module, Keyed Front Keyed Rear LC Duplex, Ceramic Lined, MM/SM, Flush Mount, Violet
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?
Specifications
General Info
Product Line | Legrand | ||
Type | Adapter |
Dimensions
Product Width US | 0.73 in | ||
Product Height US | 0.92 in | ||
Product Depth US | 1.0 in |
Technical Information
Adapter Front | Keyed | ||
Compatibility | TracJack | ||
Connector Type | LC Duplex | ||
Adapter Rear | Keyed |